Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 306 EM C3
Part #:N 306 EM C3
Catalog #:N 306 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 35.2 kN | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Misalignment: | No | Static Load Rating (lb): | 7,913 lb |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 8,500 rpm |
| Dynamic Load Rating (lb): | 8,700 lb | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 10,000 rpm | Retainer: | Yes |
| Separable: | Outer ring - both sides | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082144 | Weight: | 0.79 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

