Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 307 EM C3
Part #:N 307 EM C3
Catalog #:N 307 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Outer Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 61.6 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Speed [Max] Grease (RPM): | 8,500 rpm |
| Speed [Max] Oil (RPM): | 10,000 rpm | Dynamic Load Rating (lb): | 14,343 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 13,848 lb |
| Sealed: | None | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082229 | Weight: | 1.06 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

