Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 308 EM
Part #:N 308 EM
Catalog #:N 308 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring | Inner Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 53.8 kN | Seal Type: | Unsealed |
| Outer Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 56.1988316944005 kN |
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C0 | Static Load Rating (lb): | 12,095 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 8,500 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 7,000 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 12,634 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410082298 | Weight: | 1.50 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

