Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 314 EM C3
Part #:N 314 EM C3
Catalog #:N 314 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 156 kN | Additional Information: | Suitable for radial loads only |
| Version: | EM: Extra capacity design; Machined brass retainer | Dynamic Load Rating (kN): | 149.002078935201 kN |
| Outer Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Inner Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 35,070 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 33,497 lb | Speed [Max] Oil (RPM): | 4,800 rpm |
| Speed [Max] Grease (RPM): | 4,000 rpm | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082694 | Weight: | 6.53 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

