Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 315 EM
Part #:N 315 EM
Catalog #:N 315 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Seal Type: | Unsealed |
| Additional Information: | Suitable for radial loads only | Static Load Rating (kN): | 205 kN |
| Dynamic Load Rating (kN): | 190.001337422402 kN | Flanges: | (2) Flanges on Inner Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Speed [Max] Oil (RPM): | 4,800 rpm | Static Load Rating (lb): | 46,086 lb |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 42,714 lb |
| Speed [Max] Grease (RPM): | 4,000 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410082748 | Weight: | 7.28 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

