Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 315 EM C3
Part #:N 315 EM C3
Catalog #:N 315 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Unsealed | Outer Race Configuration: | Separable Both Directions |
| Dynamic Load Rating (kN): | 190.001337422402 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 205 kN | Additional Information: | Suitable for radial loads only |
| Flanges: | (2) Flanges on Inner Ring | Inner Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 42,714 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 4,800 rpm | Sealed: | None |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 46,086 lb |
| Speed [Max] Grease (RPM): | 4,000 rpm | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410082755 | Weight: | 7.96 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

