Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 317 EM C3
Part #:N 317 EM C3
Catalog #:N 317 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 41 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Brass | Static Load Rating (kN): | 226 kN |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 47,210 lb |
| Speed [Max] Grease (RPM): | 3,400 rpm | Speed [Max] Oil (RPM): | 4,000 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Sealed: | None | Static Load Rating (lb): | 50,807 lb |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Separable: | Outer ring - both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082892 | Weight: | 11.24 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

