Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 318 EM C3
Part #:N 318 EM C3
Catalog #:N 318 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 321.997865180803 kN |
| Seal Type: | Unsealed | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Non-Separable | Static Load Rating (kN): | 261 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 58,675 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 72,388 lb | Speed [Max] Oil (RPM): | 3,800 rpm |
| Duplexing: | No | Speed [Max] Grease (RPM): | 3,200 rpm |
| Sealed: | None | Separable: | Outer ring - both sides |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082953 | Weight: | 12.90 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

