Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 319 EM C3
Part #:N 319 EM C3
Catalog #:N 319 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Flanges: | (2) Flanges on Inner Ring |
| Outer Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 284 kN |
| Dynamic Load Rating (kN): | 254.998751441602 kN | Inner Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (lb): | 63,846 lb |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 3,000 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 57,326 lb |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 3,600 rpm |
| Duplexing: | No | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083011 | Weight: | 13.79 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

