Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 328 EM
Part #:N 328 EM
Catalog #:N 328 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 62 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 300 mm |
Technical Specifications
| Outer Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Bore Type: | Straight |
| Seal Type: | Unsealed | Static Load Rating (kN): | 1,214 kN |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 137,133 lb |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Grease (RPM): | 1,800 rpm |
| Speed [Max] Oil (RPM): | 2,200 rpm | Static Load Rating (lb): | 272,918 lb |
| Sealed: | None | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083172 | Weight: | 50.49 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 2.44 IN |
| Packaged Height: | 11.81 IN | Country of Origin: | China |

