Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 330 EM C3
Part #:N 330 EM C3
Catalog #:N 330 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 65 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Static Load Rating (kN): | 921 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C3 | Dynamic Load Rating (lb): | 154,669 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 1,700 rpm |
| Speed [Max] Oil (RPM): | 2,000 rpm | Static Load Rating (lb): | 207,049 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410083233 | Weight: | 60.19 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

