Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 206 EM C3
Part #:NJ 206 EM C3
Catalog #:NJ 206 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 37.9 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Static Load Rating (lb): | 8,520 lb |
| Dynamic Load Rating (lb): | 8,925 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 10,000 rpm |
| Speed [Max] Oil (RPM): | 13,000 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410080164 | Weight: | 0.93 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

