Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 208 EM
Part #:NJ 208 EM
Catalog #:NJ 208 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 51.6 kN | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Speed [Max] Oil (RPM): | 9,500 rpm |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 8,000 rpm |
| Dynamic Load Rating (lb): | 11,825 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 11,600 lb | Retainer: | Yes |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080317 | Weight: | 0.96 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.10 IN | Country of Origin: | China |

