Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 208 EM C3
Part #:NJ 208 EM C3
Catalog #:NJ 208 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 51.6 kN |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Dynamic Load Rating (lb): | 11,825 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 9,500 rpm |
| Static Load Rating (lb): | 11,600 lb | Speed [Max] Grease (RPM): | 8,000 rpm |
| Duplexing: | No | Separable: | Inner ring - one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080324 | Weight: | 1.36 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

