Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 210 EM
Part #:NJ 210 EM
Catalog #:NJ 210 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Dynamic Load Rating (kN): | 61.1986327728005 kN | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Static Load Rating (kN): | 69.2 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Radial Clearance: | C0 |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 13,758 lb |
| Speed [Max] Grease (RPM): | 6,000 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 15,557 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 7,500 rpm | Platform: | Cylindrical Radial |
| Sealed: | None | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080478 | Weight: | 1.08 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

