Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 210 EM C3
Part #:NJ 210 EM C3
Catalog #:NJ 210 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 69.2 kN | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Duplexing: | No | Speed [Max] Oil (RPM): | 7,500 rpm |
| Static Load Rating (lb): | 15,557 lb | Speed [Max] Grease (RPM): | 6,000 rpm |
| Dynamic Load Rating (lb): | 13,758 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080485 | Weight: | 1.65 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

