Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 211 EM
Part #:NJ 211 EM
Catalog #:NJ 211 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Dynamic Load Rating (kN): | 82.5990268904007 kN | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 93.4 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C0 | Speed [Max] Grease (RPM): | 6,300 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 20,997 lb |
| Dynamic Load Rating (lb): | 18,569 lb | Speed [Max] Oil (RPM): | 7,500 rpm |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Sealed: | None | Snap Ring: | No |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080553 | Weight: | 2.06 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

