Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 212 EM
Part #:NJ 212 EM
Catalog #:NJ 212 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 101 kN | Cage Material: | Brass |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Dynamic Load Rating (lb): | 20,997 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 5,600 rpm |
| Speed [Max] Oil (RPM): | 6,700 rpm | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Sealed: | None |
| Static Load Rating (lb): | 22,706 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080638 | Weight: | 2.47 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

