Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 213 EM C3
Part #:NJ 213 EM C3
Catalog #:NJ 213 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Static Load Rating (kN): | 118 kN |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 26,527 lb | Speed [Max] Grease (RPM): | 5,300 rpm |
| Dynamic Load Rating (lb): | 24,055 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed [Max] Oil (RPM): | 6,300 rpm | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410080720 | Weight: | 2.36 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

