Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 214 EM
Part #:NJ 214 EM
Catalog #:NJ 214 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 117.997974383201 kN | Seal Type: | Unsealed |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Static Load Rating (kN): | 136 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Number of Rows: | 1 | Duplexing: | No |
| Sealed: | None | Speed [Max] Oil (RPM): | 6,000 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 30,574 lb |
| Dynamic Load Rating (lb): | 26,527 lb | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 5,000 rpm | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410080782 | Weight: | 2.54 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

