Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 214 EM C3
Part #:NJ 214 EM C3
Catalog #:NJ 214 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 117.997974383201 kN |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 136 kN | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 26,527 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 30,574 lb |
| Speed [Max] Grease (RPM): | 5,000 rpm | Sealed: | None |
| Speed [Max] Oil (RPM): | 6,000 rpm | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080799 | Weight: | 2.54 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

