Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 216 EM
Part #:NJ 216 EM
Catalog #:NJ 216 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Cage Material: | Brass | Static Load Rating (kN): | 166 kN |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Misalignment: | No | Speed [Max] Oil (RPM): | 5,000 rpm |
| Static Load Rating (lb): | 37,318 lb | Speed [Max] Grease (RPM): | 4,300 rpm |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Dynamic Load Rating (lb): | 31,248 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Separable: | Inner ring - one side |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080935 | Weight: | 3.81 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

