Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 216 EM C3
Part #:NJ 216 EM C3
Catalog #:NJ 216 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 166 kN |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Speed [Max] Grease (RPM): | 4,300 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 37,318 lb |
| Dynamic Load Rating (lb): | 31,248 lb | Speed [Max] Oil (RPM): | 5,000 rpm |
| Duplexing: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410080942 | Weight: | 3.76 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

