Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 217 EM
Part #:NJ 217 EM
Catalog #:NJ 217 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 164.001482170401 kN |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Static Load Rating (kN): | 194 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Dynamic Load Rating (lb): | 36,869 lb |
| Static Load Rating (lb): | 43,613 lb | Speed [Max] Grease (RPM): | 4,300 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Oil (RPM): | 5,000 rpm |
| Sealed: | None | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410081000 | Weight: | 4.52 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

