Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 218 EM
Part #:NJ 218 EM
Catalog #:NJ 218 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 180.001735265601 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 215 kN | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 40,466 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 4,500 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed [Max] Grease (RPM): | 3,800 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 48,334 lb | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410081086 | Weight: | 5.80 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

