Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 218 EM C3
Part #:NJ 218 EM C3
Catalog #:NJ 218 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 215 kN |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 180.001735265601 kN |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C3 | Speed [Max] Grease (RPM): | 3,800 rpm |
| Sealed: | None | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 48,334 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 40,466 lb | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 4,500 rpm | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081093 | Weight: | 5.85 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

