Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 219 EM C3
Part #:NJ 219 EM C3
Catalog #:NJ 219 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 32 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 249 kN | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Dynamic Load Rating (kN): | 210.000541736002 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 47,210 lb |
| Speed [Max] Grease (RPM): | 3,800 rpm | Duplexing: | No |
| Static Load Rating (lb): | 55,977 lb | Sealed: | None |
| Speed [Max] Oil (RPM): | 4,500 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081178 | Weight: | 6.39 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.26 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

