Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2204 EM
Part #:NJ 2204 EM
Catalog #:NJ 2204 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 28.3 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Misalignment: | No |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 13,000 rpm |
| Sealed: | None | Static Load Rating (lb): | 6,362 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 16,000 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 6,879 lb | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410085510 | Weight: | 0.31 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

