Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2205 EM
Part #:NJ 2205 EM
Catalog #:NJ 2205 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 34.3 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 14,000 rpm |
| Dynamic Load Rating (lb): | 7,778 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 11,000 rpm | Duplexing: | No |
| Static Load Rating (lb): | 7,711 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410085572 | Weight: | 0.40 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

