Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2207 EM
Part #:NJ 2207 EM
Catalog #:NJ 2207 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 69.8 kN |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 14,590 lb |
| Static Load Rating (lb): | 15,692 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 8,000 rpm |
| Speed [Max] Oil (RPM): | 9,500 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Separable: | Inner ring - one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410085695 | Weight: | 0.90 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

