Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2209 EM C3
Part #:NJ 2209 EM C3
Catalog #:NJ 2209 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 84.6 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Misalignment: | No |
| Number of Rows: | 1 | Platform: | Cylindrical Radial |
| Sealed: | None | Duplexing: | No |
| Speed [Max] Oil (RPM): | 8,000 rpm | Speed [Max] Grease (RPM): | 5,500 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 17,108 lb |
| Static Load Rating (lb): | 19,019 lb | Retainer: | Yes |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410085824 | Weight: | 1.19 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

