Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2212 EM
Part #:NJ 2212 EM
Catalog #:NJ 2212 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (kN): | 153 kN |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 6,000 rpm |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 34,396 lb | Speed [Max] Grease (RPM): | 5,000 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 28,776 lb | Snap Ring: | No |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410085992 | Weight: | 2.43 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

