Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2214 EM C3
Part #:NJ 2214 EM C3
Catalog #:NJ 2214 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 174 kN | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 32,148 lb |
| Static Load Rating (lb): | 39,117 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 4,800 rpm | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 5,600 rpm |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410086128 | Weight: | 3.65 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

