Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2215 EM
Part #:NJ 2215 EM
Catalog #:NJ 2215 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (kN): | 167 kN |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 37,543 lb |
| Sealed: | None | Dynamic Load Rating (lb): | 29,900 lb |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 4,000 rpm |
| Speed [Max] Oil (RPM): | 4,800 rpm | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410086173 | Weight: | 3.53 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

