Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2219 EM C3
Part #:NJ 2219 EM C3
Catalog #:NJ 2219 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 348.8 kN | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Dynamic Load Rating (lb): | 61,305 lb |
| Speed [Max] Grease (RPM): | 3,200 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 3,800 rpm |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 78,413 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410086425 | Weight: | 8.71 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

