Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 222 EM C3
Part #:NJ 222 EM C3
Catalog #:NJ 222 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 343 kN | Seal Type: | Unsealed |
| Misalignment: | No | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 3,000 rpm |
| Speed [Max] Oil (RPM): | 3,600 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 62,722 lb | Platform: | Cylindrical Radial |
| Sealed: | None | Static Load Rating (lb): | 77,109 lb |
| Duplexing: | No | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081284 | Weight: | 10.80 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

