Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2226 EM
Part #:NJ 2226 EM
Catalog #:NJ 2226 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 726 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Grease (RPM): | 2,200 rpm |
| Sealed: | None | Duplexing: | No |
| Speed [Max] Oil (RPM): | 2,800 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 163,211 lb | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 117,575 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410086593 | Weight: | 23.37 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 9.06 IN | Country of Origin: | China |

