Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 224 EM
Part #:NJ 224 EM
Catalog #:NJ 224 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 412 kN | Additional Information: | Can be used to a certain extent to take combined loads |
| Dynamic Load Rating (kN): | 328.999365979203 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 3,400 rpm |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 2,800 rpm |
| Dynamic Load Rating (lb): | 73,962 lb | Static Load Rating (lb): | 92,621 lb |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410081338 | Weight: | 12.30 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

