Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2304 EM C3
Part #:NJ 2304 EM C3
Catalog #:NJ 2304 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Bore Type: | Straight | Cage Material: | Brass |
| Static Load Rating (kN): | 38.8 kN | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C3 | Speed [Max] Oil (RPM): | 14,000 rpm |
| Speed [Max] Grease (RPM): | 11,000 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 9,442 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 8,723 lb |
| Duplexing: | No | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410087095 | Weight: | 0.49 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

