Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2305 EM
Part #:NJ 2305 EM
Catalog #:NJ 2305 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Static Load Rating (kN): | 55.7 kN |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 12,000 rpm | Dynamic Load Rating (lb): | 12,747 lb |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 12,522 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 9,500 rpm | Separable: | Inner ring - one side |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410087125 | Weight: | 0.77 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

