Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2307 EM
Part #:NJ 2307 EM
Catalog #:NJ 2307 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Static Load Rating (kN): | 89.9 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 7,500 rpm |
| Duplexing: | No | Speed [Max] Oil (RPM): | 9,000 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 20,210 lb | Dynamic Load Rating (lb): | 19,221 lb |
| Sealed: | None | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087248 | Weight: | 1.61 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

