Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2308 EM C3
Part #:NJ 2308 EM C3
Catalog #:NJ 2308 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Static Load Rating (kN): | 118 kN |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Static Load Rating (lb): | 26,527 lb | Sealed: | None |
| Speed [Max] Oil (RPM): | 8,000 rpm | Dynamic Load Rating (lb): | 24,954 lb |
| Speed [Max] Grease (RPM): | 6,700 rpm | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087316 | Weight: | 2.09 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

