Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2309 EM C3
Part #:NJ 2309 EM C3
Catalog #:NJ 2309 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 141.2 kN |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Misalignment: | No | Dynamic Load Rating (lb): | 29,090 lb |
| Speed [Max] Grease (RPM): | 6,000 rpm | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 7,000 rpm | Static Load Rating (lb): | 31,743 lb |
| Duplexing: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410087378 | Weight: | 3.15 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

