Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2310 EM
Part #:NJ 2310 EM
Catalog #:NJ 2310 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 187 kN | Bore Type: | Straight |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Duplexing: | No | Speed [Max] Grease (RPM): | 5,300 rpm |
| Static Load Rating (lb): | 42,039 lb | Speed [Max] Oil (RPM): | 6,200 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 36,644 lb | Separable: | Inner ring - one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087422 | Weight: | 3.90 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

