Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2311 EM C3
Part #:NJ 2311 EM C3
Catalog #:NJ 2311 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 162 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C3 | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Oil (RPM): | 6,000 rpm |
| Speed [Max] Grease (RPM): | 4,800 rpm | Sealed: | None |
| Static Load Rating (lb): | 36,419 lb | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 33,272 lb | Separable: | Inner ring - one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087491 | Weight: | 4.96 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

