Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2313 EM
Part #:NJ 2313 EM
Catalog #:NJ 2313 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Static Load Rating (kN): | 285 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 55,078 lb |
| Speed [Max] Grease (RPM): | 4,000 rpm | Speed [Max] Oil (RPM): | 4,800 rpm |
| Static Load Rating (lb): | 64,071 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Sealed: | None | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - one side |
| Snap Ring: | No |
General Specifications
| UPC: | 637410087576 | Weight: | 7.39 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

