Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2314 EM
Part #:NJ 2314 EM
Catalog #:NJ 2314 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 323 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 4,500 rpm |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 3,800 rpm |
| Dynamic Load Rating (lb): | 61,598 lb | Static Load Rating (lb): | 72,613 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410087637 | Weight: | 8.82 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

