Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2314 EM C3
Part #:NJ 2314 EM C3
Catalog #:NJ 2314 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 323 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | C3 | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Oil (RPM): | 4,500 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 61,598 lb |
| Speed [Max] Grease (RPM): | 3,800 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 72,613 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410087644 | Weight: | 8.05 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

