Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2315 EM
Part #:NJ 2315 EM
Catalog #:NJ 2315 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 395 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Speed [Max] Grease (RPM): | 4,000 rpm |
| Sealed: | None | Static Load Rating (lb): | 88,800 lb |
| Speed [Max] Oil (RPM): | 4,800 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 73,962 lb | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087699 | Weight: | 11.02 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

