Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2315 EM C3
Part #:NJ 2315 EM C3
Catalog #:NJ 2315 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 395 kN |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Static Load Rating (lb): | 88,800 lb |
| Dynamic Load Rating (lb): | 73,962 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Speed [Max] Oil (RPM): | 4,800 rpm |
| Speed [Max] Grease (RPM): | 4,000 rpm | Snap Ring: | No |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087705 | Weight: | 12.13 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

